HUBBELL WIRING DEVICE-KELLEMS
Image of HBLLEDHB120 Temporary Lighting Products, High Bay LED Light, 120W
Image of HBLLEDHB120 Temporary Lighting Products, High Bay LED Light, 120W
play
Temporary Industrial Lighting
Discontinued

Temporary Lighting Products, High Bay LED Light, 120W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLLEDHB120

Temporary Lighting Products, High Bay LED Light, 120W

  • Easy, portable LED light fixture
  • 120% LED efficiency
  • Wire cage and Polycarbonate lens design for durability

General

Catalog Number

HBLLEDHB120

Performance

  • Electrical - Lamp life - 50,000 hours
  • Mechanical - Height - 16''
  • Width - 10'' - Depth

Series

High Bay Light

Specifications

  • Light Type - LED
  • Plug type - NEMA 5-15P

Type

High Bay LED Light With Wire Guard

UPC

783585468976

Dimensions

Weight

18.9 lb

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Performance

  • Electrical - Lamp life - 50,000 hours
  • Mechanical - Height - 16''
  • Width - 10'' - Depth

Logistics

Carton Quantity

1