HUBBELL WIRING DEVICE-KELLEMS
Temporary Lighting Products, LED Maintenance Light, 28W, 2928 Lumen Output, 25' Cord
Image of HBLML2825L Temporary Lighting Products, LED Maintenance Light, 28W, 2928 Lumen Output, 25' Cord

Temporary Lighting Products, LED Maintenance Light, 28W, 2928 Lumen Output, 25' Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLML2825L

Temporary Lighting Products, LED Maintenance Light, 28W, 2928 Lumen Output, 25' Cord

  • Inline power on/off switch for user convenience
  • Diffuser protects user's eyes from bright light
  • Extra durable polycarbonate outer tube

General

Catalog Number

HBLML2825L

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Lamp Life - 50,000 hours
  • Electrical - Light Color - 4700-5200K
  • Electrical - Lumen Output - 2928
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 28
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 16/3 SJEOW

Series

Portable work Light

Specifications

  • Included - 1 Vertical hanging hook
  • Length - 34.5
  • Light Type - LED
  • Outer Tube Material - Polycarbonate
  • Plug Type - NEMA 5-15P
  • Width - 2.625

Type

LED Maintenance Worklights

UPC

783585467382

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • C-ETL
  • ETL

Operational

Performance

  • Electrical - Lamp Life - 50,000 hours
  • Electrical - Light Color - 4700-5200K
  • Electrical - Lumen Output - 2928
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 28
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 16/3 SJEOW

Logistics

Carton Quantity

4