HUBBELL WIRING DEVICE-KELLEMS
Temporary Lighting Products, LED Work Light with End Light, 25', 18/2 SJTOW Cord
Image of HBLWL25LED Temporary Lighting Products, LED Work Light with End Light, 25', 18/2 SJTOW Cord

Temporary Lighting Products, LED Work Light with End Light, 25', 18/2 SJTOW Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLWL25LED

Temporary Lighting Products, LED Work Light with End Light, 25', 18/2 SJTOW Cord

  • Two 4-watt high output LEDs provide a nice even light
  • Covered on/off switch in handle controls side and end LEDs
  • Polycarbonate outer tube is extremely durable

General

Catalog Number

HBLWL25LED

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Lamp Life - 50,000 hours
  • Electrical - Light Angle Degree - 130
  • Electrical - Light Color - 4700-5200 K
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 9
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 18/2 SJTOW

Series

Portable work Light

Specifications

  • Hook Material - Steel
  • Included - 1 Attached hanging hook
  • Length - 10.25
  • Light Type - LED
  • Outer Tube Material - Polycarbonate
  • Plug Type - NEMA 5-15P
  • Width - 1.75

Type

LED Maintenance Worklights

UPC

783585467429

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Operational

Performance

  • Electrical - Lamp Life - 50,000 hours
  • Electrical - Light Angle Degree - 130
  • Electrical - Light Color - 4700-5200 K
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 9
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 18/2 SJTOW