HUBBELL WIRING DEVICE-KELLEMS
Temporary Lighting Products, Support Magnet or ML Style Lights, 82 lb Capacity
Image of HBLMLMM Temporary Lighting Products, Support Magnet or ML Style Lights, 82 lb Capacity
Discontinued

Temporary Lighting Products, Support Magnet or ML Style Lights, 82 lb Capacity

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLMLMM

Temporary Lighting Products, Support Magnet or ML Style Lights, 82 lb Capacity

  • Support Magnet or ML Style Lights
  • 82 lb Capacity

General

Catalog Number

HBLMLMM

EU RoHS Indicator

Contact Manufacturer

Performance

Mechanical - Capacity - 82 lb.

Series

Portable work Light

Type

Accessories and Replacement Items

UPC

783585467351

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

Mechanical - Capacity - 82 lb.