HUBBELL WIRING DEVICE-KELLEMS
Temporary Power Products, Distribution Boxes, Cable Sets and Receptacles, Cable, 50A, 100'
Image of TPC100 Temporary Power Products, Distribution Boxes, Cable Sets and Receptacles, Cable, 50A, 100'

Temporary Power Products, Distribution Boxes, Cable Sets and Receptacles, Cable, 50A, 100'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TPC100

Temporary Power Products, Distribution Boxes, Cable Sets and Receptacles, Cable, 50A, 100'

  • Distribution Boxes
  • Cable Sets and Receptacles
  • Cable
  • 50A

Standard Product

General

Application

Temporary Power Distribution

Catalog Number

TPC100

Color

Black

Environmental Conditions

Indoor/Outdoor

EU RoHS Indicator

No

Item Type

50' Cable Set

Material

Thermoplastic

Material - Mounting Hardware

Plug Together

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Cable Set

Specifications

  • CableType - 6/3, 8/1
  • Operation - Indoor and outdoor wet and dry locations

Type

50A, 100 Ft

UPC

783585093864

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

50 A

Connectivity

Plug Together

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Wattage

12500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor/Outdoor

EU RoHS Indicator

No

Industry Standard(s)

  • Connectors: UL/CSA
  • Cable: MSHA

Nema Rating

Non-NEMA

Logistics

Carton Quantity

1

Pallet Quantity

9