HUBBELL WIRING DEVICE-KELLEMS
Temporary Power Products, Distribution Boxes, Complete Unit, Locking Style, 50A 125/250V, Yellow
Image of TPDL Temporary Power Products, Distribution Boxes, Complete Unit, Locking Style, 50A 125/250V, Yellow

Temporary Power Products, Distribution Boxes, Complete Unit, Locking Style, 50A 125/250V, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TPDL

Temporary Power Distribution Box, Complete Unit, Locking Style, 50A 125/250V

  • Save space in the warehouse and on the truck with nesting leg design
  • Durable Hi Visibility Yellow Powder Coated Steel Construction
  • Individual GFCI modules

Standard Product

General

Application

Temporary Power Distribution

Catalog Number

TPDL

Color

Yellow

Environmental Conditions

Indoor/Outdoor

EU RoHS Indicator

No

Item Type

Multi-Outlet Boxes

Material

Thermoplastic

Material - Mounting Hardware

Plug Together

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Distribution Box

Specifications

  • Code Compliance - NEC, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations
  • Operation - Indoor and outdoor wet and dry locations

Type

50A 125/250V, Yellow

UPC

783585093840

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

50 A

Connectivity

Plug Together

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

120/240 VAC

Voltage Rating Description

120/240 VAC

Wattage

12500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor/Outdoor

EU RoHS Indicator

No

Industry Standard(s)

UL 1640, UL 943

Nema Rating

Non-NEMA

Logistics

Carton Quantity

1

Pallet Quantity

15