HUBBELL WIRING DEVICE-KELLEMS
Image of SCB50 Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Input/Output Cable, 50A 125/250V
Image of SCB50 Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Input/Output Cable, 50A 125/250V
Buy America(n) Qualified

Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Input/Output Cable, 50A 125/250V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SCB50

Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Input/Output Cable, 50A 125/250V

  • Spider II Portable Power
  • Cable Sets and Receptacles
  • Input/Output Cable
  • 50A 125/250V

Product details

General

Application

Power Cables

Catalog Number

SCB50

Color

Black

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Factory Terminated Devices

Jacket

PVC

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Code Compliance - NEC®, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations
  • Environment - Moisture Resistance

Style

Cord Sets

Type

Cable Set

UPC

783585830001

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Wattage

12500

Conductor Related

Cord Length

600

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 1640 cUL and CSA, UL 943

Logistics

Carton Quantity

1