HUBBELL WIRING DEVICE-KELLEMS
Temporary Power Products, Spider II Portable Power, Replacement Parts, Supervisory Kit, 50A
Image of SSK Temporary Power Products, Spider II Portable Power, Replacement Parts, Supervisory Kit, 50A

Temporary Power Products, Spider II Portable Power, Replacement Parts, Supervisory Kit, 50A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SSK

Temporary Power Spider II Portable Power, Replacement Supervisory Kit, 50A

  • Spider II Portable Power
  • Replacement Parts
  • Supervisory Kit
  • 50A

Supervisory Circuit

General

Application

Temporary Power Distribution

Catalog Number

SSK

Color

Yellow

Environmental Conditions

Indoor/Outdoor

EU RoHS Indicator

No

Material

Thermoplastic

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Code Compliance - NEC®, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations
  • Environment - Moisture Resistance

Style

Spider Supervisory Kit

Type

Replacement Part

UPC

783585369570

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Phase

Single Phase

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor/Outdoor

EU RoHS Indicator

No

Industry Standard(s)

UL 1640 cUL and CSA, UL 943

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10