HUBBELL WIRING DEVICE-KELLEMS
Temporary Power Products, Spider II Portable Power, Work Lights, Battery and Charger, For TWLV20F Unit, Yellow
Image of TWBP Temporary Power Products, Spider II Portable Power, Work Lights, Battery and Charger, For TWLV20F Unit, Yellow
Image of TWBP Temporary Power Products, Spider II Portable Power, Work Lights, Battery and Charger, For TWLV20F Unit, Yellow
Discontinued

Temporary Power Products, Spider II Portable Power, Work Lights, Battery and Charger, For TWLV20F Unit, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TWBP

Temporary Power Products, Spider II Portable Power, Work Lights, Battery and Charger, For TWLV20F Unit, Yellow

  • Spider II Portable Power
  • Work Lights
  • Battery and Charger
  • For TWLV20F Unit

General

Catalog Number

TWBP

Series

Portable work Light

Specifications

  • Fluorescent Lamp Life - Fully Charged- 16 Hours Approx.
  • Operation -  Indoor and Outdoor, Dry Locations

Type

Worklights and Accessories

UPC

783585494586

Dimensions

Weight

8.1 lb

Certifications And Compliance

Industry Standard(s)

UL298 and cUL Portable Electric Hand Lamps

Logistics

Carton Quantity

8