HUBBELL WIRING DEVICE-KELLEMS
Temporary Power Products, Spider Portable Power, Complete Unit, Straight Blade Style, With 7) 20A 125V Receptacles- 1) 30A 125/250V Inlet and Outlet
Image of SDSB1A Temporary Power Products, Spider Portable Power, Complete Unit, Straight Blade Style, With 7) 20A 125V Receptacles- 1) 30A 125/250V Inlet and Outlet

Temporary Power Products, Spider Portable Power, Complete Unit, Straight Blade Style, With 7) 20A 125V Receptacles- 1) 30A 125/250V Inlet and Outlet

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SDSB1A

Temporary Power Products, Spider Portable Power, Complete Unit, Straight Blade Style, With 7) 20A 125V Receptacles- 1) 30A 125/250V Inlet and Outlet, Yellow

  • Individual GFCI modules
  • TYPE 3R metallic enclosure and heavy duty,abuse resistant legs
  • Standard stab termination circuit breakers with gasketed lift cover

Standard Product

General

Application

Heavy Duty Portable

Catalog Number

SDSB1A

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Straight Blade Singles

Material

Thermoplastic

Mounting Type

Portable

Performance

Environment - Moisture Resistance - Indoor and outdoor wet and dry locations

Series

Spider II

Specifications

  • Code Compliance - NEC®, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations

Type

7-20A, 125V Straight Blade Receptacles, 1-30A 125/250V Inlet and Outlet, Yellow

UPC

783585370897

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pre-Wired

Current / Amperage Rating

50 A

Current Rating

60 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Wattage

12480

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Industry Standard(s)

UL 1640 cUL and CSA, UL 943

Nema Rating

6) 5-20R, 1) L14-30R

Operational

Performance

Environment - Moisture Resistance - Indoor and outdoor wet and dry locations