HUBBELL WIRING DEVICE-KELLEMS
Temporary Power Products, Spider Portable Power, Replacement Parts, Flush Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding
Image of HBL53R61 Temporary Power Products, Spider Portable Power, Replacement Parts, Flush Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding

Temporary Power Products, Spider Portable Power, Replacement Parts, Flush Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL53R61

Temporary Power Products, Spider Portable Power, Replacement Parts, Flush Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding

  • Spider Portable Power
  • Replacement Parts
  • Flush Receptacle
  • 50A 125/250V

Special Bracket

General

Application

Heavy Duty Industrial

Catalog Number

HBL53R61

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Code Compliance - NEC®, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations
  • Environment - Moisture Resistance

Style

Receptacle

Type

Replacement Part

UPC

783585369617

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

2500

Conductor Related

Number Of Poles

2-Pole

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

UL 1640 cUL and CSA, UL 943

Logistics

Carton Quantity

10