HUBBELL WIRING DEVICE-KELLEMS
Image of PT7FSD Three Service 3" Through Floor Fitting
Image of PT7FSD Three Service 3" Through Floor Fitting

Three Service 3" Through Floor Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT7FSD

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Series, Three Service 3" Through Floor Fitting

  • 3" Fire-Rated Poke-Through
  • For use with FRF Series Top Service Fittings
  • (1) 3/4" EMT for Power
  • (2) 1/2" Openings for Low Voltage
  • Includes Junction Box

Product details

General

Catalog Number

PT7FSD

EU RoHS Indicator

No

Item Type

3" Fire-Rated Poke Through Component

Knockouts

In Junction Box: (8) 3/4"

Material - Mounting Hardware

Step-Down Installation

Specifications

  • Floor thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 3 in. (76.2) cored concrete diameter through hole
  • UL installation spacing - Min. 2 ft. on center and not more than one per 65 sq. ft. of floor area

Style

FRPT Fittings

UPC

783585494180

Certifications And Compliance

Industry Standard(s)

cULus Listed

Resources and downloads