


Brand: Hubbell Wiring Device-Kellems
Catalog ID: DT5060I
Timers are used in many commercial, industrial and residential designs as a method to control energy. As an alternative to sensors or building controls, individual switch timers target point-of-use to enable the user to take control of the space and load, within limits. Preset timers are a simple on/off option to consider. By selecting a timer, the maximum on-time is established and control is maintained based on a reestablished regimen, adding to the building’s efficiency and energy savings. Timers in increments up to 30 and 60 minutes are excellent for use in indoor spaces. The 12 hour version is popular with outdoor lighting control and VAC where more on-time is required.
Catalog Number
DT5060I
Color
Ivory
Control
Pre-Set 5 Button Selection
EU RoHS Indicator
Indicator
Illuminates once time is selected
Indicator(s) Type
Red LED
Item Type
Countdown Timer Wall Switch
Material
Polycarbonate
Operating Temperature
32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
Performance
Product Family
Fixed Countdown
Specifications
Timing Range
OFF, 15, 30, 45, 60 minutes
Type
60 Minutes
UPC
783585256436
Dimensions
3.81 in x 1.75 in x 2.27 in
Height
2.27 in
Length
3.81 in
Weight
0.35 lb
Width
1.75 in
Connectivity
Wire Leads
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277V AC
Wattage
1000/1400 W
Wire Length
6 in
Wire Size
#14 AWG
EU RoHS Indicator
Industry Standard(s)
Control
Pre-Set 5 Button Selection
Humidity
20% to 90% non-condensing relative humidity
Indicator
Illuminates once time is selected
Indicator(s) Type
Red LED
Operating Temperature
32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
Performance
Storage Temperature Range
-40°F to 150°F (-40°C to 65°C)
Timing Range
OFF, 15, 30, 45, 60 minutes
Carton Quantity
10