HUBBELL WIRING DEVICE-KELLEMS
Image of CSB120LALV Toggle, Specification Grade, Back and Side Wired

Toggle, Specification Grade, Back and Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSB120LALV

Hubbell Wiring Device Kellems, Switches and Lighting Control, Toggle Switch, Single Pole, 5A 24V DC, Back and Side Wired, Light Almond

Maintained Contact

General

Catalog Number

CSB120LALV

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Series

General Purpose

Style

Single Pole

Type

Toggle

UPC

783585554815

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10