HUBBELL WIRING DEVICE-KELLEMS
Image of CSB320LALV Toggle, Specification Grade, Back and Side Wired

Toggle, Specification Grade, Back and Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSB320LALV

Hubbell Wiring Device Kellems, Switches and Lighting Control, Toggle Switch, Three Way, 5A 24V DC, Back and Side Wired, Light Almond

Maintained Contact

General

Catalog Number

CSB320LALV

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Series

General Purpose

Style

Three Way

Type

Toggle

UPC

783585554891

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10