HUBBELL WIRING DEVICE-KELLEMS
Image of RT100W TradeSelect, Cube Tap, 15A 125V AC, 2- Pole 3-Wire Grounding, 5-15R, White
Discontinued

TradeSelect, Cube Tap, 15A 125V AC, 2- Pole 3-Wire Grounding, 5-15R, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RT100W

TradeSelect, Cube Tap, 15A 125V AC, 2- Pole 3-Wire Grounding, 5-15R, White

  • Cube Tap
  • 15A 125V AC
  • 2- Pole 3-Wire Grounding
  • 5-15R

2-Pole 2-Wire Non-Grounding

General

Catalog Number

RT100W

Color

White

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

UPC

883778112461

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

125 VAC

Wattage

1875

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

C/US UL Listed

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10