HUBBELL WIRING DEVICE-KELLEMS
Image of RS600PW TradeSelect, Dimmers, Pre-Set Slider,1P, 600W 120V AC, White
Image of RS600PW TradeSelect, Dimmers, Pre-Set Slider,1P, 600W 120V AC, White
play
Tradeselect Devices
Discontinued

TradeSelect, Dimmers, Pre-Set Slider,1P, 600W 120V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS600PW

TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Single Pole, 600W 120V AC, White

  • Dimmers
  • Pre-Set Slider
  • Single Pole

General

Catalog Number

RS600PW

Specifications

  • Product Type - Slide Dimmers
  • Termination - Single Pole

UPC

883778116360

Dimensions

Weight

0.3 lb

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

6