HUBBELL WIRING DEVICE-KELLEMS
Image of RS600LA TradeSelect, Dimmers, Slider,1P, 600W 120V, Light Almond
Image of RS600LA TradeSelect, Dimmers, Slider,1P, 600W 120V, Light Almond
play
Tradeselect Devices
Discontinued

TradeSelect, Dimmers, Slider,1P, 600W 120V, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS600LA

TradeSelect, Switches and Lighting Controls, Dimmers, Slider, Single Pole, 600W 120V, Light Almond

  • Optimum CFL and LED Control
  • Low End Adjustment for Fine Tuning
  • No Neutral Required

General

Catalog Number

RS600LA

Specifications

  • Product Type - Slide Dimmers
  • Termination - Single Pole

UPC

883778304446

Dimensions

Weight

0.25 lb

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

24