HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Floor Box with Flange and Door, Brass Plated
Image of RF506BP TradeSelect, Floor Box with Flange and Door, Brass Plated
Image of RF506BP TradeSelect, Floor Box with Flange and Door, Brass Plated
play
Tradeselect Devices

TradeSelect, Floor Box with Flange and Door, Brass Plated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF506BP

TradeSelect, Floor Box with Flange and Door, Brass Plated

Hubbell Wood Floor Boxes allow for the placement of electrical power or a combination of power and voice/data devices. Specifically designed for use with structural wood floors. The boxes are height adjustable (up to ¾ inch) for optimal alignment and fit.

  • Pre-assembled flange and cover for fast installation
  • Top screw fastening and side joist mounting provided
  • Height accessible adjustments after the box is mounted

General

Catalog Number

RF506BP

EU RoHS Indicator

Specifications

Material - Brass Plated

UPC

883778300059

Dimensions

Weight

0.8 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10