HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Inline Cord Switch, Light Duty, 6A 125V, White
Image of RS100W TradeSelect, Inline Cord Switch, Light Duty, 6A 125V, White
Discontinued

TradeSelect, Inline Cord Switch, Light Duty, 6A 125V, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS100W

TradeSelect, Inline Cord Switch, Light Duty, 6A 125V, White

  • Inline Cord Switch
  • Light Duty
  • 6A 125V
  • White

General

Catalog Number

RS100W

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Accessories

Style

Mini

Type

In-Line Cord Switches

UPC

883778112393

Electrical Ratings

Amperage Rating

6 A

Current / Amperage Rating

6 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10