HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Residential Grade, Toggle Switch, 1P, 15A 120V AC, Ivory
Image of RS115I TradeSelect, Residential Grade, Toggle Switch, 1P, 15A 120V AC, Ivory
Image of RS115I TradeSelect, Residential Grade, Toggle Switch, 1P, 15A 120V AC, Ivory
play
Tradeselect Devices

TradeSelect, Residential Grade, Toggle Switch, 1P, 15A 120V AC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS115I

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Ivory

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS115I

Color

EU RoHS Indicator

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778100888

Dimensions

Weight

0.048 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Operational

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Logistics

Carton Quantity

10

Pallet Quantity

8500