HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Almond
Image of RRD201AL TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Almond
Image of RRD201AL TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Almond
Discontinued

TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD201AL

TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Almond

  • Single Decorator Receptacle
  • Self Grounding
  • 20A 125V
  • 2-Pole 3-Wire Grounding

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RRD201AL

Color

Almond

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778100390

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-20R

Logistics

Carton Quantity

10