HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Straight Blade, Decorator Duplex Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown
Image of RRD15SBK TradeSelect, Straight Blade, Decorator Duplex Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown
Image of RRD15SBK TradeSelect, Straight Blade, Decorator Duplex Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown
play
Tradeselect Devices
Discontinued

TradeSelect, Straight Blade, Decorator Duplex Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD15SBK

TradeSelect, Straight Blade, Decorator Duplex Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown

  • Decorator Duplex Receptacle
  • Self Grounding
  • 15A 125V

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RRD15SBK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778100192

Dimensions

Display Size

Standard Sized Product

Weight

0.12 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Logistics

Carton Quantity

10