


Brand: Hubbell Wiring Device-Kellems
Catalog ID: RR201BK
Self Grounding
Application
Residential Receptacles
Catalog Number
RR201BK
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Specifications
UPC
883778110641
Display Size
Standard Sized Product
Weight
0.1 lb
Amperage Rating
20 A
Connectivity
Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
2500 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Nema Rating
5-20R
Performance
Carton Quantity
10
Pallet Quantity
9000