


Brand: Hubbell Wiring Device-Kellems
Catalog ID: RR330
Surface Mount Receptacle
Application
Residential Range and Dryer Devices
Catalog Number
RR330
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Heavy Duty
Type
Single Receptacle
UPC
883778100826
Display Size
Standard Sized Product
Weight
0.18 lb
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Wattage
12500 W
Number Of Poles
3-Pole
Number Of Wires
3-Wire
Wire Size
#10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
UL Listed
Nema Rating
10-30R
Carton Quantity
10
Pallet Quantity
1680