HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant Duplex, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R
Image of RR15SLATR TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant Duplex, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R
Image of RR15SLATR TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant Duplex, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R
play
Tamper-Resistant Receptacles
play
Tradeselect Devices

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant Duplex, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR15SLATR

tradeSELECT® Straight Blade Residential Grade, Tamper Resistant Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Self Grounding

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Tamper Resistant- Self Grounding

General

Application

Residential Receptacles

Catalog Number

RR15SLATR

Color

Light Almond

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Duplex

UPC

883778301537

Dimensions

Display Size

Standard Sized Product

Weight

0.13 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

5-15R

Operational

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

8000