HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Weather and Tamper Resistant Duplex, 15A 125V, 5-15R
Image of RR15SWWRTR TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Weather and Tamper Resistant Duplex, 15A 125V, 5-15R
Image of RR15SWWRTR TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Weather and Tamper Resistant Duplex, 15A 125V, 5-15R
play
Tamper-Resistant Receptacles
play
Tradeselect Devices

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Weather and Tamper Resistant Duplex, 15A 125V, 5-15R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR15SWWRTR

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Weather and Tamper Resistant Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Self Grounding, White

  • Weather-resistance complies with national electrical code requirements
  • Tamper-resistant shutter complies with national electrical code requirements
  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Weather and Tamper Resistant- Self Grounding

General

Application

Residential Receptacles

Catalog Number

RR15SWWRTR

Color

White

Environmental Conditions

Weather Resistant

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating temperature - -20°C to 60°C, without impact
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Push Wire Accommodation - #14 AWG solid copper wire only
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA C22.2, No. 42

Specifications

  • Automatic Self-grounding Staple - Stainless Steel
  • Base - Thermoplastic
  • Contacts - Brass
  • Face - Thermoplastic
  • Mounting Screws - Stainless Steel
  • Mounting Strap - Galvanized Steel
  • Terminal Screws - Brass

UPC

883778303050

Dimensions

Display Size

Standard Sized Product

Weight

0.11 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Weather Resistant

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating temperature - -20°C to 60°C, without impact
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Push Wire Accommodation - #14 AWG solid copper wire only
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA C22.2, No. 42

Logistics

Carton Quantity

10

Pallet Quantity

8500