HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Straight Blade Devices, Tamper Resistant Residential Grade, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Quick Plate, Brown
Image of RR15QTR TradeSelect, Straight Blade Devices, Tamper Resistant Residential Grade, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Quick Plate, Brown
Image of RR15QTR TradeSelect, Straight Blade Devices, Tamper Resistant Residential Grade, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Quick Plate, Brown
play
Tamper-Resistant Receptacles
play
Tradeselect Devices
Discontinued

TradeSelect, Straight Blade Devices, Tamper Resistant Residential Grade, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Quick Plate, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR15QTR

TradeSelect, Straight Blade Devices, Tamper Resistant Residential Grade, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Quick Plate, Brown

  • Smooth indented face appearance
  • Tough thermoplastic ultrasonically welded cover and base
  • Elongated strap with continuous plaster ears to secure device

Tamper Resistant- Self Grounding, Quick Thread

General

Application

Residential Receptacles

Catalog Number

RR15QTR

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Base and Cover - Tough thermoplastic
  • Product Type - Receptacle
  • Receptacle Type - Duplex Quick Thread
  • Spring Material - Stainless Steel

UPC

883778301551

Dimensions

Display Size

Standard Sized Product

Weight

0.13 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified
  • UL Listed E2186

Nema Rating

5-15R

Operational

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Logistics

Carton Quantity

10