HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Push Terminals, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray
Image of RR15EGYTR TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Push Terminals, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray
Image of RR15EGYTR TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Push Terminals, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray
Discontinued

TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Push Terminals, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR15EGYTR

TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Push Terminals, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Tamper Resistant- Self Grounding, Less Ears

General

Application

Residential Receptacles

Catalog Number

RR15EGYTR

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Duplex

UPC

883778301308

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Eight Push Wire Holes

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Operational

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Logistics

Carton Quantity

10