HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Quick Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray
Image of RR15QGYTR TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Quick Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray
Image of RR15QGYTR TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Quick Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray
Discontinued

TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Quick Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR15QGYTR

TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Quick Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Tamper Resistant- Self Grounding

General

Application

Trade-Select Devices

Catalog Number

RR15QGYTR

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778301582

Dimensions

Display Size

Standard Sized Product

Weight

0.1 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Logistics

Carton Quantity

10