HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Straight Blade Residential Grade Receptacles, Weather and Tamper Resistant Decorator Duplex, Self Grounding, 15A 125V, 5-15R, White
Image of RRD15SWWRTR TradeSelect, Straight Blade Residential Grade Receptacles, Weather and Tamper Resistant Decorator Duplex, Self Grounding, 15A 125V, 5-15R, White

TradeSelect, Straight Blade Residential Grade Receptacles, Weather and Tamper Resistant Decorator Duplex, Self Grounding, 15A 125V, 5-15R, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD15SWWRTR

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Weather and Tamper Resistant Decorator Duplex, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White

  • Weather and Tamper Resistant Decorator Duplex
  • Self Grounding
  • 15A 125V

Weather and Tamper Resistant- Self Grounding

General

Application

Residential Receptacles

Catalog Number

RRD15SWWRTR

Color

White

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

883778303128

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

9000