HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Brown
Image of RRD155 TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Brown

TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD155

TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Brown

  • Single Decorator Receptacle
  • Self Grounding
  • 15A 250V

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RRD155

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778300660

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

250V kV

Voltage Rating Description

250V kV

Wattage

3750

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

6-15R

Logistics

Carton Quantity

10