HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Straight Blade, Single Receptacle, Snap-In, 15A 125V, 2-Pole 3-Wire, 5-15, Black
Image of RR374 TradeSelect, Straight Blade, Single Receptacle, Snap-In, 15A 125V, 2-Pole 3-Wire, 5-15, Black

TradeSelect, Straight Blade, Single Receptacle, Snap-In, 15A 125V, 2-Pole 3-Wire, 5-15, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR374

TradeSelect, Straight Blade, Single Receptacle, Snap-In, 15A 125V, 2-Pole 3-Wire, 5-15, Black

  • Panel cutout .95 x .95 inch (24.1 x 24.1 mm)
  • Accommodate panel thickness of .031 to .062 inch (0.7 to 1.5 mm)

Standard

General

Application

Single Receptacle

Catalog Number

RR374

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Snap-In Receptacles

Material

Thermoplastic

Material - Mounting Hardware

Snap-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Mechanical - Terminal Accommodation - #14 AWG 6 inch AWM/TEW FT1 105°C 600V on black and white leads, #14 AWG 6 inch AWM/TEW FT1 600V on green lead

Series

Lampholder Accessories

Type

Snap-In Receptacles

UPC

883778304224

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Wire Leads

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #14 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Operational

Performance

Mechanical - Terminal Accommodation - #14 AWG 6 inch AWM/TEW FT1 105°C 600V on black and white leads, #14 AWG 6 inch AWM/TEW FT1 600V on green lead

Logistics

Carton Quantity

10