

Brand: Hubbell Wiring Device-Kellems
Catalog ID: RR201ALWRTR
Weather and Tamper Resistant- Self Grounding
Application
Residential Receptacles
Catalog Number
RR201ALWRTR
Color
Almond
Environmental Conditions
Weather Resistant
Item Type
Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
883778302923
Display Size
Standard Sized Product
Weight
0.15 lb
Amperage Rating
20 A
Connectivity
Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
2500 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG to #10 AWG
Environmental Conditions
Weather Resistant
Nema Rating
5-20R
Carton Quantity
10