HUBBELL WIRING DEVICE-KELLEMS
Image of RR205WR TradeSelect, Straight Blade, Single Receptacle, Weather Resistant, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Brown
Image of RR205WR TradeSelect, Straight Blade, Single Receptacle, Weather Resistant, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Brown
play
Tradeselect Devices

TradeSelect, Straight Blade, Single Receptacle, Weather Resistant, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR205WR

TradeSelect, Straight Blade, Single Receptacle, Weather Resistant, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Brown

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Product details

General

Application

Residential Receptacles

Catalog Number

RR205WR

Color

Brown

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Single

UPC

883778302787

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250V kV

Voltage Rating Description

250V kV

Wattage

5000

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Nema Rating

6-20R

Logistics

Carton Quantity

10

Resources and downloads

Media

Videos

play
Tradeselect Devices