HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Single Pole, 600W 120V AC, Ivory
Image of RS600PI TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Single Pole, 600W 120V AC, Ivory
Image of RS600PI TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Single Pole, 600W 120V AC, Ivory
play
Tradeselect Devices
Discontinued

TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Single Pole, 600W 120V AC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS600PI

tradeSELECT® Dimmer, Pre-Set Slider, Single-Pole, 600W 120V AC

  • Dimmers
  • Pre-Set Slider
  • Single Pole

General

Catalog Number

RS600PI

Color

Specifications

  • Product Type - Slide Dimmers
  • Termination - Single Pole

UPC

883778116377

Dimensions

Weight

0.25 lb

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

6