HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Switches and Lighting Controls, Dimmers, Slider, Single Pole, 600W 120V AC, White
Image of RS600W TradeSelect, Switches and Lighting Controls, Dimmers, Slider, Single Pole, 600W 120V AC, White
Discontinued

TradeSelect, Switches and Lighting Controls, Dimmers, Slider, Single Pole, 600W 120V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS600W

TradeSelect, Switches and Lighting Controls, Dimmers, Slider, Single Pole, 600W 120V AC, White

  • Optimum CFL and LED Control
  • Low End Adjustment for Fine Tuning
  • No Neutral Required

General

Catalog Number

RS600W

EU RoHS Indicator

No

Specifications

  • Product Type - Slide Dimmers
  • Termination - Single Pole

UPC

883778304330

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

24