HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Three Way, 15A 120V AC. Light Almond
Image of RS315ILLA TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Three Way, 15A 120V AC. Light Almond

TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Three Way, 15A 120V AC. Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS315ILLA

TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Three Way, 15A 120V AC. Light Almond

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS315ILLA

EU RoHS Indicator

Yes

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778119354

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10