HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Toggle, 3 Way, Self Grounding, 15A 120V AC, Brown
Image of RS315S TradeSelect, Toggle, 3 Way, Self Grounding, 15A 120V AC, Brown
Image of RS315S TradeSelect, Toggle, 3 Way, Self Grounding, 15A 120V AC, Brown
play
Tradeselect Devices
Discontinued

TradeSelect, Toggle, 3 Way, Self Grounding, 15A 120V AC, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS315S

TradeSelect, Switches and Lighting Controls, Toggle, Three Way, Self Grounding, 15A 120V AC, Brown

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS315S

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778101076

Dimensions

Weight

0.13 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Operational

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Logistics

Carton Quantity

10