




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLTRUKIT
Hubbell’s cable protection product portfolio provides durable, industry-leading solutions designed to safeguard cables, hoses, and ground surfaces in demanding environments such as construction sites, industrial facilities, arenas, concerts, fairs, and public events. These products improve safety, protect valuable infrastructure, reduce downtime, and help ensure compliance with electrical installation requirements.
Industry Best Cable and Hose Protection
Application
Cable/Hose Protection
Catalog Number
HBLTRUKIT
Color
Yellow
Load Capacity
32,600 lb
Operating Temperature
-40 to 120 Deg. Fahrenheit
Product Family
Truktrak Floor Cable Cover
Series
Truktrak® Series
Sub Brand
Truktrak®
UPC
78358599351
Dimensions
35.5 in x 11.75 in x 2 in
Height
2 in
Length
35.5 in
Weight
19 lb
Width
11.75 in
Industry Standard(s)
ADA compliant
Load Capacity
32,600 lb
Operating Temperature
-40 to 120 Deg. Fahrenheit