HUBBELL WIRING DEVICE-KELLEMS
Twist-Lock Devices, Non-NEMA Tester, 20A 128/208V AC, 4-Pole 5-Wire Grounding
Image of HBLT3521 Twist-Lock Devices, Non-NEMA Tester, 20A 128/208V AC, 4-Pole 5-Wire Grounding

Twist-Lock Devices, Non-NEMA Tester, 20A 128/208V AC, 4-Pole 5-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLT3521

Twist-Lock Devices, Non-NEMA Tester, 20A 128/208V AC, 4-Pole 5-Wire Grounding

The Hubbell Twist-Lock® Tester is an exclusive patented design that easily tests the circuit condition without the need for traditional measurement techniques. Whether it is a contractor, electrician, or entertainment stage crew, knowing that power is present at any receptacle or connector is critical. By plugging the tester into an outlet, an LED output will immediately provide the state of the circuit. An easy to read card is provided with the tester, to help determine if the connections are made properly and in the correct position. This unique NEMA configuration ensures that the proper connection was made through an easy to read output display. It also easily attaches to a tool belt so it is available when needed.

  • Quickly diagnose mis-wiring situation or application
  • Great for dark, difficult to reach spaces
  • No measurement readings to interpret
  • UL 1436 listed

General

Catalog Number

HBLT3521

EU RoHS Indicator

Contact Manufacturer

UPC

783585468983

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10