
Brand: Hubbell Wiring Device-Kellems
Catalog ID: WTSS234SS
Catalog Number
WTSS234SS
Cord Range
0.250"-0.750"
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Stainless Steel
Specifications
Type
Adapters
UPC
783585468891
Dimensions
2.2 in x 2.2 in x 0.64 in
Height
0.64 in
Length
2.2 in
Width
2.2 in
Cable Range
0.250 - 0.750 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus Listed to 4X, 12,13
Carton Quantity
10