HUBBELL WIRING DEVICE-KELLEMS
Under Cabinet Distribution Box, For GFCI, Metallic, Stainless Steel
Image of RU200SS Under Cabinet Distribution Box, For GFCI, Metallic, Stainless Steel

Under Cabinet Distribution Box, For GFCI, Metallic, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RU200SS

Under Cabinet Distribution Box, For GFCI, Metallic, Stainless Steel

  • Mounting hardware included
  • Available with nylon or metal cover
  • Custom configurable, accepts any decorator style device

Standard Product

General

Application

Under Cabinet/Counter Power Distribution

Catalog Number

RU200SS

Color

Brushed Stainless

EU RoHS Indicator

Yes

Item Type

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) Decorator Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Material - Stainless Steel

UPC

883778112973

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Listed E31999

Configuration

Number Of Outlets

1) Decorator Opening

Logistics

Carton Quantity

10

Pallet Quantity

1540