HUBBELL WIRING DEVICE-KELLEMS
USB Charger, Combo Devices, Single Pole/Three Way Switch, 5V 2.1A, 2-Port, 15A 120V AC, 2-Pole 3-Wire Grounding, 5-15R, White
Image of USB102W USB Charger, Combo Devices, Single Pole/Three Way Switch, 5V 2.1A, 2-Port, 15A 120V AC, 2-Pole 3-Wire Grounding, 5-15R, White

USB Charger, Combo Devices, Single Pole/Three Way Switch, 5V 2.1A, 2-Port, 15A 120V AC, 2-Pole 3-Wire Grounding, 5-15R, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB102W

USB Charger, Combo Devices, Single Pole/Three Way Switch, 5V 2.1A, 2-Port, 15A 120V AC, 2-Pole 3-Wire Grounding, 5-15R, White

More ways to charge faster with Hubbell’s line of USB chargers, available in Type C, Type A&C or the legacy Type A, all with a USB power output from 2 to 5 amps. Hubbell’s USB charger duplex receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 port charger outlets feature a USB port door, which enables power when open. When closed, all power is switched off. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficiency design.

  • Switch Combo Outlet
  • Two USB type 2.0 ports, 2.1 Amp, 5V DC
  • Compatible with USB 1.1/2.0/3.0 devices, including Apple® products

General

Catalog Number

USB102W

Color

EU RoHS Indicator

Contact Manufacturer

UPC

883778305665

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

3500