HUBBELL WIRING DEVICE-KELLEMS
USB Charger Duplex Receptacle, 15A 125V, Hospital Grade, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USBPorts, Gray
Image of USB8200C5GY USB Charger Duplex Receptacle, 15A 125V, Hospital Grade, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USBPorts, Gray
Image of USB8200C5GY USB Charger Duplex Receptacle, 15A 125V, Hospital Grade, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USBPorts, Gray
Discontinued

USB Charger Duplex Receptacle, 15A 125V, Hospital Grade, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USBPorts, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB8200C5GY

USB Charger Duplex Receptacle, 15A 125V,Hospital Grade, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USBPorts, Gray

USB Charger Receptacles and Outlets - More Ways to Charge Faster with Hubbell’s line of USB Chargers, available in Type-C, Combination Type A&C or the legacy Type A, all with a USB high power output of 5 Amp 5 Volt DC. Hubbell’s USB Charger Duplex Receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 Port and 2 Port Charger Outlet feature a USB port door, which when open enables power. When closed, all power is switched OFF. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficient design.

  • High Power 5 Amp, 5 Volt USB Output
  • Two Type C USB Ports
  • Tamper Resistant Hospital Grade Duplex Compatible
  • USB Ports Rated 10,000 Cycles

General

Catalog Number

USB8200C5GY

Color

Gray

Series

Hospital Grade

Style

Style Line Decorator

Type

Two Type-C Port

UPC

883778307614

Dimensions

Weight

0.3 lb

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10