

Brand: Hubbell Wiring Device-Kellems
Catalog ID: USB8200AC5BK
USB Charger Receptacles and Outlets - More Ways to Charge Faster with Hubbell’s line of USB Chargers, available in Type-C, Combination Type A&C or the legacy Type A, all with a USB high power output of 5 Amp 5 Volt DC. Hubbell’s USB Charger Duplex Receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 Port and 2 Port Charger Outlet feature a USB port door, which when open enables power. When closed, all power is switched OFF. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficient design.
Catalog Number
USB8200AC5BK
Color
Black
Series
Hospital Grade
Style
Style Line Decorator
Type
One Type A, One Type-C Port
UPC
883778307348
Weight
0.4 lb
Current / Amperage Rating
15 A
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Nema Rating
5-15R
Carton Quantity
10