HUBBELL WIRING DEVICE-KELLEMS
Vacancy Sensors, Passive Infrared, 2Circuit, Neutral Required, Ivory
Image of WS1025I Vacancy Sensors, Passive Infrared, 2Circuit, Neutral Required, Ivory

Vacancy Sensors, Passive Infrared, 2Circuit, Neutral Required, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS1025I

Vacancy Sensors, Passive Infrared, 2Circuit, Neutral Required, Ivory

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

With Neutral

General

Catalog Number

WS1025I

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Type

Manual

UPC

783585428307

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10