HUBBELL WIRING DEVICE-KELLEMS
Vacancy Sensors, Wall Switch, AdaptivePassive Infrared, 2 Circuit, 120/277V AC, Black
Image of AP2001BK22 Vacancy Sensors, Wall Switch, AdaptivePassive Infrared, 2 Circuit, 120/277V AC, Black
Discontinued

Vacancy Sensors, Wall Switch, AdaptivePassive Infrared, 2 Circuit, 120/277V AC, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AP2001BK22

Vacancy Sensors, Wall Switch, AdaptivePassive Infrared, 2 Circuit, 120/277V AC, Black

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • Manual ON (Vacancy)
  • Built in photocell with manual super saver mode for daylight harvesting
  • Designed for use on 120 or 277V AC circuits. No neutral needed for fast retrofits

General

Catalog Number

AP2001BK22

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Type

Manual

UPC

783585428703

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10