Brand: Hubbell Wiring Device-Kellems
Catalog ID: NS723SS
Designed for voice applications, these jacks provide an economical alternative to basic wall mount and performance needs. Available in high impact-resistant thermoplastic or stainless steel. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.
Application
Communications
Catalog Number
NS723SS
Color
Stainless
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) 6-Position 4-Conductor Jack
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Size
Standard
Specifications
Device Type - 6-Position, 4-Conductor
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Telephone Jack
UPC
883778502637
Display Size
Standard Sized Product
Connectivity
110 Punch Down
Contact Resistance
Per TIA
Insertion Loss
Per TIA
Industry Standard(s)
UL Listed
Carton Quantity
10