
Brand: Hubbell Wiring Device-Kellems
Catalog ID: WSTA120
Catalog Number
WSTA120
Color
Gray, Light Almond, White
EU RoHS Indicator
Contact Manufacturer
Series
Programmable
Style
Switches
Type
Astronomical
UPC
783585565507
Current Amperage Description
15A, Incandescent, 10A Ballast, 5A CFL/LED
Voltage Rating Description
120 VAC
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
Carton Quantity
40
Pallet Quantity
1920